ROHM Product Detail

RBR2VWM30A
Low VF, 30V, 2A, Schottky Barrier Diode

RBR2VWM30A is low VF high reliability schottky barrier diode, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RBR2VWM30ATR
Status | Recommended
Package | PMDE
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

PMDE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

2

IFSM[A]

30

Forward Voltage VF(Max.)[V]

0.53

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.05

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.3 (t=1.0)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Low VF

Similar Products

 

Different Grade

RBR2VWM30ATF   Grade| Automotive StatusRecommended

Supporting Information

 

Overview

The RBR series features excellent low VF characteristics – key to improving efficiency and reducing loss. This makes them ideal for automotive applications as well as consumer electronics such as laptops where high efficiency is required.
The RBR series adopt a compact package (PMDE package) that reduces mounting area by 42% compared to existing products (PMDU package).

Key Features

Foward Voltage Characteristics Comparison

1. Low VF reduces loss

The RBR series achieves lower loss by reducing VF by 25% compared to ROHM conventional products of the same size while suppressing IR characteristics which is at tradeoff relation with low VF. This makes them ideal for automotive applications that require higher efficiency as well as laptops and other consumer electronics where greater energy savings are required.

In addition, chip size of RBR series is reduced while maintaining performance, resulting in a smaller package that minimizes footprint. For example, replacing the conventional 3.5mm×1.6mm size PMDU (SOD-123FL) package with the new 2.5mm×1.3mm PMDE decreases mounting area by approx. 42%.

2. New compact package added to ROHM’s comprehensive lineup

The RBR series now includes 12 new 2.5mm×1.3mm PMDE package products (6 for consumer + 6 for automotive). This brings the total lineup to 140 products (30V/40V/60V withstand voltages, 1A to 40A current) that expands applicability to include both automotive and consumer applications.

Application Examples

  • ・Automotive Applications such as LED headlamps and car accessories
  • ・Notebook PCs

Videos & Catalogs

 
Loading...
X

Most Viewed