ROHM Product Detail

Not Recommended for New Designs RB550EA
30V, 0.7A, SOT-25T, Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RB550EATR
Package | TSMD5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-25

Package(JEITA)

SC-95

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.7

IFSM[A]

12

Forward Voltage VF(Max.)[V]

0.49

IF @ Forward Voltage [A]

0.7

Reverse Current IR(Max.)[mA]

0.05

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.8x2.9 (t=0.95)

Features:

・Small mold type.(TSMD5)
・Low VF, low VR type, and highly reliable.
X

Most Viewed