ROHM Product Detail

Not Recommended for New Designs RB496KA
20V, 1A, SOT-353T, Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RB496KATR
Package | TUMD5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Dual Line

Package Code

SOT-353T

Package(JEITA)

SC-113CA

Mounting Style

Surface mount

Number of terminal

5

Reverse Voltage VR[V]

20

Average Rectified Forward Current IO[A]

1

IFSM[A]

5

Forward Voltage VF(Max.)[V]

0.43

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.8

VR @ Reverse Current[V]

10

Tj[℃]

125

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.1x2.0 (t=0.82)

Features:

・Small mold type.(TUMD5)。
・Hightly reliable.
X

Most Viewed