BAT54CHYFH
30V, 200mA, SOT-23, Cathode Common, Schottky Barrier Diode for Automotive
BAT54CHYFH
BAT54CHYFH
30V, 200mA, SOT-23, Cathode Common, Schottky Barrier Diode for Automotive
BAT54CHYFH is low VF and high reliability Automotive Schottky Barrier Diode, suitable for small current rectification. This product complies AEC-Q101 Automotive Grade.
Product Detail
Part Number | BAT54CHYFHT116
Status |
Active
Package |
SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
C-Common
Package Code
SOT-23
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
30
Reverse Voltage VR[V]
30
Average Rectified Forward Current IO[A]
0.2
IFSM[A]
0.6
Forward Voltage VF(Max.)[V]
0.8
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.002
VR @ Reverse Current[V]
25
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.15)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Ultra small mold type (SOT-23)
- High reliability
- Low VF