ROHM Product Detail

BAS40-04HYFH
40V, 120mA, SOT-23, Series Connection, Schottky Barrier Diode for Automotive

BAS40-04HYFH is low VF and high reliability Automotive Schottky Barrier Diode, suitable for small current rectification. Very common package SOT-23 and high productive efficiency help your design better. This product complies AEC-Q101 Automotive Grade.

Product Detail

 
Part Number | BAS40-04HYFHT116
Status | Active
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

40

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

0.12

IFSM[A]

0.6

Forward Voltage VF(Max.)[V]

1

IF @ Forward Voltage [A]

0.04

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Ultra small mold type (SOT-23)
  • High reliability
  • Low VF

Similar Products

 

Different Grade

BAS40-04HY   Grade| Standard StatusActive

X

Most Viewed