ROHM Product Detail

RBQ10BM100AFH
Low IR, 100V, 10A, TO-252 (DPAK), Schottky Barrier Diode for Automotive

RBQ10BM100AFH is Low IR Schottky Barrier Diode for General rectification. The high reliability product for Automotive.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RBQ10BM100AFHTL
Status | Recommended
Package | TO-252M
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

10

IFSM[A]

100

Forward Voltage VF(Max.)[V]

0.77

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.08

VR @ Reverse Current[V]

100

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar
X

Most Viewed