YQ3LAM10D
Trench MOS Structure, 100V, 3A, PMDTM, Highly Efficient SBD

The YQ30NL10SDFH is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | YQ3LAM10DTR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

3

IFSM[A]

80

Forward Voltage VF(Max.)[V]

0.64

IF @ Forward Voltage [A]

3

Reverse Current IR(Max.)[mA]

0.03

VR @ Reverse Current[V]

100

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

4.7x2.5 (t=1.05)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Low VF and low IR
  • Low capacitance

Similar Products

 

Different Grade

YQ3LAM10DTF   Grade| Automotive StatusRecommended

Supporting Information

 

Overview

The YQ series is ROHM’s first to adopt a trench MOS structure. The proprietary design achieves class-leading trr of 15ns that reduces trr loss by approx. 37% and overall switching loss by approx. 26% over general trench-type MOS products, contributing to lower application power consumption. The new structure also improves both VF and IR loss compared to conventional planar type SBDs. This results in lower power loss when used in forward bias applications such as rectification, while also providing less risk of thermal runaway which is a major concern with SBDs. As such, they are ideal for sets requiring high-speed switching, such as drive circuits for automotive LED headlamps and DC-DC converters in xEVs that are prone to generate heat.

ROHM’s Power SBD Lineup
trr Comparison: Standard Trench MOS Products vs ROHM's New Products

Application Examples

• Automotive LED headlamps • xEV DC-DC converters • Power supplies for industrial equipment • Lighting

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Tools

Packaging & Quality

Videos & Catalogs

 

Videos
Trench MOS Type High Efficiency SBDs YQ Series
2024-02-14 00:00:00.0 ( 2:54 )
The YQ series utilizes an original trench MOS structure. A lower VF and a lower IR can be achieved at the same time.
The YQ series utilizes an original trench MOS structure. A lower VF and a lower IR can be achieved at the same time.

catalog image

Videos
100V Withstand High Performance Schottky Barrier Diodes - YQ series
2024-01-22 00:00:00.0 ( 1.38 MB )
The YQ series of Schottky barrier diodes adopt an original trench MOS structure that reduces both VF and IR compared with conventional planar-type products. This minimizes switching loss along with the risk of thermal runaway, contributing to lower application power consumption.
The YQ series of Schottky barrier diodes adopt an original trench MOS structure that reduces both VF and IR compared with conventional planar-type products. This minimizes switching loss along with the risk of thermal runaway, contributing to lower application power consumption.
X

Most Viewed