ROHM Product Detail

YQ20BM10SDFH
Trench MOS Structure, 100V, 20A, TO-252 (DPAK), Highly Efficient SBD for Automotive

The YQ20BM10SDFH is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications. A miniaturized, thin and wireless TO-252 package.

Product Detail

 
Part Number | YQ20BM10SDFHTL
Status | Recommended
Package | TO-252GE
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

TO-252AA (D-PAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

20

IFSM[A]

150

Forward Voltage VF(Max.)[V]

0.86

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.08

VR @ Reverse Current[V]

100

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.0x6.6 (t=2.4)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Low VF and low IR
  • Low capacitance

Supporting Information

 

Overview

The YQ series is ROHM’s first to adopt a trench MOS structure. The proprietary design achieves class-leading trr of 15ns that reduces trr loss by approx. 37% and overall switching loss by approx. 26% over general trench-type MOS products, contributing to lower application power consumption. The new structure also improves both VF and IR loss compared to conventional planar type SBDs. This results in lower power loss when used in forward bias applications such as rectification, while also providing less risk of thermal runaway which is a major concern with SBDs. As such, they are ideal for sets requiring high-speed switching, such as drive circuits for automotive LED headlamps and DC-DC converters in xEVs that are prone to generate heat.

ROHM’s Power SBD Lineup
trr Comparison: Standard Trench MOS Products vs ROHM's New Products

Application Examples

• Automotive LED headlamps • xEV DC-DC converters • Power supplies for industrial equipment • Lighting

Videos & Catalogs

 
Loading...
X

Most Viewed