ROHM Product Detail

YQ1MM10ATF
Trench MOS Structure, 100V, 1A, SOD-123FL, Highly Efficient SBD for Automotive

The YQ1MM10ATF is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications.

Product Detail

 
Part Number | YQ1MM10ATFTR
Status | Recommended
Package | PMDU
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-123FL

Package(JEITA)

SC-109B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

1

IFSM[A]

30

Forward Voltage VF(Max.)[V]

0.62

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current[V]

100

Tj[℃]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

3.5x1.6 (t=0.9)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Low VF and low IR
  • Low capacitance

Videos & Catalogs

 
Loading...
X

Most Viewed