ROHM Product Detail

RSX201L-30DD
30V 2A, Single, DO-214AC, Highly Efficient SBD for Automotive

RSX201L-30DD is a schottky barrier diode with low VF and Low IR, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RSX201L-30DDTE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

2

IFSM[A]

60

Forward Voltage VF(Max.)[V]

0.44

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.15

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x2.6 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Low VF and Low IR
X

Most Viewed