ROHM Product Detail

RSX15AVAM30
30V 1.5A, Single, SOD-323HE, Highly Efficient SBD

RSX15AVAM30 is a schottky barrier diode with low VF and Low IR, suitable for general rectification.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RSX15AVAM30TR
Status | Recommended
Package | TUMD2M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

1.5

IFSM[A]

8

Forward Voltage VF(Max.)[V]

0.42

IF @ Forward Voltage [A]

1

Reverse Current IR(Max.)[mA]

0.06

VR @ Reverse Current[V]

5

Tj[℃]

125

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Package Size [mm]

2.5x1.4 (t=0.8)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low VF and Low IR
X

Most Viewed