ROHM Product Detail

RSX05AVYM30FH
30V 0.5A, Single, SOD-323HE, Highly Efficient SBD for Automotive

RSX05AVYM30FH is a schottky barrier diode with low VF and Low IR, suitable for general rectification. It is a highly reliable product for automotive.

Product Detail

 
Part Number | RSX05AVYM30FHTR
Status | Recommended
Package | TUMD2M
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Single

Package Code

SOD-323HE

Package(JEITA)

SC-108B

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

0.5

IFSM[A]

5

Forward Voltage VF(Max.)[V]

0.39

IF @ Forward Voltage [A]

0.5

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.4 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • Low VF and Low IR
X

Most Viewed