RBR1LAM60ATF
Low VF, 60V, 1A, SOD-128, Schottky Barrier Diode for Automotive
						
						
						
						
						RBR1LAM60ATF
						
						Low VF, 60V, 1A, SOD-128, Schottky Barrier Diode for Automotive
						 
						
						
					
				
			
		
			
				
				RBR1LAM60ATF is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
60
Reverse Voltage VR[V]
60
Average Rectified Forward Current IO[A]
1
IFSM[A]
40
Forward Voltage VF(Max.)[V]
0.53
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.075
VR @ Reverse Current[V]
60
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.7x2.5 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small power mold type (PMDTM)
- High reliability
- Low VF