ROHM Product Detail

Not Recommended for New Designs RBQ30TB45BHZ
Automotive Schottky Barrier Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RBQ30TB45BHZC9
Package | TO-220FN (2PIN)
Packing Type | Bulk
Unit Quantity | 500
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

2

VRM[V]

45

Reverse Voltage VR[V]

45

Average Rectified Forward Current IO[A]

30

Forward Voltage VF(Max.)[V]

0.59

IF @ Forward Voltage [A]

30

Reverse Current IR(Max.)[mA]

0.7

VR @ Reverse Current[V]

45

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Common Standard

AEC-Q101 (Automotive Grade)

X

Most Viewed