ROHM Product Detail
Last Time Buy
RBQ30T45AFH
High Efficiency , High Reliability Type Schottky Barrier Diode (AEC-Q101 Qualified)
Last Time Buy
RBQ30T45AFH
High Efficiency , High Reliability Type Schottky Barrier Diode (AEC-Q101 Qualified)
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RBQ30T45AFH
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RBQ30T45AFH | RBQ30T45ANZC9 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Active |
| Package | TO-220FN (3PIN) | TO-220FN (3PIN) |
| Unit Quantity | 500 | 1000 |
| Minimum Packing Quantity | - | 1000 |
| Packing Type | Bulk | Tube |
| RoHS | Yes | Yes |
| Package Code | TO-220AB | TO-220AB |
| Package Size [mm] | 15.0x10.0 (t=4.8) | 15.0x10.0 (t=4.8) |
| Configuration | - | C-Common |
| Number of terminal | 3 | 3 |
| VRM [V] | 45 | 45 |
| Reverse Voltage VR [V] | 45 | 45 |
| Average Rectified Forward Current IO [A] | 30.0 | 30.0 |
| IFSM [A] | 100.0 | - |
| Forward Voltage VF (Max.)[V] | 0.65 | 0.65 |
| IF @ Forward Voltage [A] | 15.0 | 15.0 |
| Reverse Current IR (Max.)[mA] | 0.45 | 0.45 |
| VR @ Reverse Current[V] | 45 | 45 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -40 | -40 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Leaded type | Leaded type |
| Common Standard | AEC-Q101 (Automotive Grade) | - |
Show / Hide Parameters
X