ROHM Product Detail

Not Recommended for New Designs RBQ30T45ANZ
Low IR, 45V, 30A, ITO-220AB, Schottky Barrier Diode

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RBQ30T45ANZC9
Package | TO-220FN (3PIN)
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

45

Average Rectified Forward Current IO[A]

30

Forward Voltage VF(Max.)[V]

0.65

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.45

VR @ Reverse Current[V]

45

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Features:

・Cathode common type.(TO-220)
・Low IR type, highly reliable.
X

Most Viewed