ROHM Product Detail
Not Recommended for New Designs
RB168M-40TF
Schottky Barrier Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
RB168M-40TF
Schottky Barrier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB168M-40TF
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB168M-40TFTR | RB168MM-40TFTR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | PMDU | PMDU |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-123FL | SOD-123FL |
| Package Size [mm] | 3.5x1.6 (t=0.9) | 3.5x1.6 (t=0.9) |
| JEITA Package | SC-109B | SC-109B |
| Configuration | - | Single |
| Number of terminal | 2 | 2 |
| VRM [V] | 40 | 40 |
| Reverse Voltage VR [V] | 40 | 40 |
| Average Rectified Forward Current IO [A] | 1.0 | 1.0 |
| IFSM [A] | 30.0 | 40.0 |
| Forward Voltage VF (Max.)[V] | 0.65 | 0.65 |
| IF @ Forward Voltage [A] | 1.0 | 1.0 |
| Reverse Current IR (Max.)[mA] | 5.5E-4 | 5.5E-4 |
| VR @ Reverse Current[V] | 40 | 40 |
| Tj[?] | 150 | 175 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 175 |
| Mounting Style | Surface mount | Surface mount |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X