ROHM Product Detail

Not Recommended for New Designs RB085T-40HZ
Schottky Barrier Diode (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RB085T-40HZC9
Package | TO-220FN (3PIN)
Packing Type | Tube
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-220AB

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

45

Reverse Voltage VR[V]

40

Average Rectified Forward Current IO[A]

10

Forward Voltage VF(Max.)[V]

0.55

IF @ Forward Voltage [A]

5

Reverse Current IR(Max.)[mA]

0.2

VR @ Reverse Current[V]

40

Tj[℃]

150

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.0x10.0 (t=4.8)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

・Cathode common type.
・Low IR type, highly reliable.
X

Most Viewed