ROHM Product Detail
Not Recommended for New Designs
RN242CS
PIN Diode
Not Recommended for New Designs
RN242CS
PIN Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RN242CS
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RN242CST2RA | RN242SMT2R |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | VMN2 | EMD2 |
| Unit Quantity | 8000 | 8000 |
| Minimum Packing Quantity | 8000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-923 | SOD-523 |
| Package Size [mm] | 1.0x0.6 (t=0.4) | 1.6x0.8 (t=0.7) |
| JEITA Package | - | SC-79 |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Reverse Voltage VR[V] | 30 | 30 |
| IF[mA] | 100.0 | 100.0 |
| Tj[?] | 150 | 150 |
| Ct[pF] | 0.35 | 0.35 |
| VR @ Ct [V] | 1 | 1 |
| f @ Ct [MHz] | 1 | 1 |
| rF[O] | 3.0 | 1.5 |
| IF @ rF [mA] | 3 | 10 |
| f @ rF [MHz] | 100 | 100 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X