ROHM Product Detail
Last Time Buy
RN142S
PIN Diode
Last Time Buy
RN142S
PIN Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RN142S
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RN142STE61 | RN142SMT2R |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | EMD2 | EMD2 |
| Unit Quantity | 3000 | 8000 |
| Minimum Packing Quantity | 3000 | 8000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-523 | SOD-523 |
| Package Size [mm] | 1.6x0.8 (t=0.7) | 1.6x0.8 (t=0.7) |
| JEITA Package | SC-79 | SC-79 |
| Configuration | Single | Single |
| Number of terminal | 2 | 2 |
| Reverse Voltage VR[V] | 60 | 60 |
| IF[mA] | 100.0 | 100.0 |
| Tj[?] | 150 | 150 |
| Ct[pF] | 0.45 | 0.45 |
| VR @ Ct [V] | 1 | 1 |
| f @ Ct [MHz] | 1 | 1 |
| rF[O] | 3.0 | 3.0 |
| IF @ rF [mA] | 3 | 3 |
| f @ rF [MHz] | 100 | 100 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X