ROHM Product Detail

Last Time Buy RN779FFH
PIN Diode (AEC-Q101 Qualified)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RN779FFHT106
Status | Last Time Buy
Package | UMD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-323

Package(JEITA)

SC-70

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

50

IF[mA]

50

Tj[℃]

150

Ct[pF]

0.9

VR @ Ct [V]

35

f @ Ct [MHz]

1

rF[Ω]

7

IF @ rF [mA]

10

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

・Small mold type.(UMD3).
・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.
X

Most Viewed