RFNL10BGE6S
600V 10A, TO-252, Single Super Fast Recovery Diode

RFNL10BGE6S is the silicon epitaxial planar type Fast Recovery Diode with ultra low forward voltage and low switching loss, suitable for general rectification or PFC (DCM : Discontinuous Current Mode).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFNL10BGE6STL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Package Code

TO-252 (DPAK)

Package(JEITA)

SC-63

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

10

IFSM[A]

100

Forward Voltage VF(Max.)[V]

1.25

IF @ Forward Voltage [A]

8

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

65

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10 (t=2.4)

Find Similar

Features:

  • Ultra low forward voltage
  • Low switching loss
  • High current overload capacity
X

Most Viewed