RFN2LAM4S
Super Fast Recovery Diode
						
						
						
						
						RFN2LAM4S
						
						Super Fast Recovery Diode
						 
						
						
					
				
			
		
			
				
				RFN2LAM4S is a super fast recovery diode with low forward voltage and low switching loss, suitable for general rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
400
Reverse Voltage VR[V]
400
Average Rectified Forward Current IO[A]
1.5
Forward Voltage VF(Max.)[V]
1.2
IF @ Forward Voltage [A]
1.5
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current [V]
400
trr(Max.)[ns]
30
IF @ trr [mA]
500
IR @ trr [A]
1
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.7x2.5 (t=1.05)
Features:
- Low forward voltage
 - Low switching loss
 - High current overload capacity