ROHM Product Detail

RFN2LAM4STF
Super Fast Recovery Diode

RFN2LAM4STF is the high reliability Automotive Fast Recovery Diode, suitable for general rectification.

Product Detail

 
Part Number | RFN2LAM4STFTR
Status | Recommended
Package | PMDTM
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Configuration

Single

Package Code

SOD-128

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

400

Reverse Voltage VR[V]

400

Average Rectified Forward Current IO[A]

1.5

Forward Voltage VF(Max.)[V]

1.2

IF @ Forward Voltage [A]

1.5

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

400

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.7x2.5 (t=1.05)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low forward voltage
  • Low switching loss
  • High current overload capacity

Similar Products

 

Different Grade

RFN2LAM4S   Grade| Standard Status|  Recommended

X

Most Viewed