ROHM Product Detail

RFN2L4S
Fast Recovery Diode

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RFN2L4STE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

400

Reverse Voltage VR[V]

400

Average Rectified Forward Current IO[A]

1.5

IFSM[A]

50

Forward Voltage VF(Max.)[V]

1.2

IF @ Forward Voltage [A]

1.5

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

400

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5.0x2.6 (t=2.2)

Find Similar

Features:

・Small, power mold type.(PMDS)
・Low VF
X

Most Viewed