RFN20TB4SNZ
Super Fast Recovery Diode
						
						
						
						
						RFN20TB4SNZ
						
						Super Fast Recovery Diode
						 
						
						
					
				
			
		
			
				
				RFN20TB4SNZ is a Low VF fast recovery diode for general rectification.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
TO-220AB
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
430
Reverse Voltage VR[V]
430
Average Rectified Forward Current IO[A]
20
Forward Voltage VF(Max.)[V]
1.55
IF @ Forward Voltage [A]
20
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
430
trr(Max.)[ns]
30
IF @ trr [mA]
500
IR @ trr [A]
1
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
15.0x10.0 (t=4.8)
Features:
- Low switching loss
 - High current overload capacity