RFN2VWM2STF
200V 2A 14ns, PMDE, Ultra Fast Recovery Diode for Automotive

RFN2VWM2STF is a diode with excellent trr, which is important for high frequency operation, and achieves the same electrical characteristics as conventional ROHM products in the small PMDE package. PMDE package is highly reliable and has excellent heat dissipation efficiency.

Product Detail

 
Part Number | RFN2VWM2STFTR
Status | Recommended
Package | PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Single

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

2

IFSM[A]

20

Forward Voltage VF(Max.)[V]

0.99

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

200

trr(Max.)[ns]

25

IF @ trr [mA]

0.5

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

1.3x2.5 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low switching loss
  • Low forward voltage
  • High current overload capacity

Similar Products

 

Different Grade

RFN2VWM2S   Grade| Standard StatusRecommended
X

Most Viewed