RFN1L7SDD
Fast Recovery Diode (AEC-Q101 Qualified)

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

New alternative products may be available.

Product Detail

 
Part Number | RFN1L7SDDTE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Configuration

Single

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

700

Reverse Voltage VR[V]

700

Average Rectified Forward Current IO[A]

0.8

IFSM[A]

15

Forward Voltage VF(Max.)[V]

1.5

IF @ Forward Voltage [A]

0.8

Reverse Current IR(Max.)[mA]

0.001

VR @ Reverse Current [V]

700

trr(Max.)[ns]

80

IF @ trr [mA]

500

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.6x5.0 (t=2.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Small, power mold type.(PMDS)
・Low VF, High-speed switching and Low switching loss products.
X

Most Viewed