RFN1L6SDD
Fast Recovery Diode (AEC-Q101 Qualified)
						
						
						
						
						RFN1L6SDD
						
						Fast Recovery Diode (AEC-Q101 Qualified)
						 
						
						
					
				
			
		
			
				
				ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.
Product Detail
Specifications:
Configuration
Single
Package Code
DO-214AC (SMA)
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
0.8
Forward Voltage VF(Max.)[V]
1.45
IF @ Forward Voltage [A]
0.8
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current [V]
600
trr(Max.)[ns]
35
IF @ trr [mA]
500
IR @ trr [A]
1
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
5.0x2.6 (t=2.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small, power mold type.(PMDS)・Low VF, High-speed switching and Low switching loss products.
