ROHM Product Detail

ESD27VHYFH
24V, SOT-23, Bi-Directional, Automotive Transient Voltage Suppressor (AEC-Q101 Qualified)

ESD27VHYFH is a TVS diode which is ideal for ESD protection in electronic devices. This high surge resistance provide superior protection. This product complies with automotive qualified (AEC-Q101 Qualified).

Product Detail

 
Part Number | ESD27VHYFHT116
Status | Active
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

Power Dissipation (PD)[mW]

225

PPP @ 8/20us (Max.) [W]

100

Configuration

Bidirectional

# of protection line

2

VRWM [V]

24

VBR (Min.) [V]

26.41

VBR (Max.) [V]

29.19

Tj[℃]

150

Capacitance [pF]

8

IR (Max.) [uA]

0.1

VESDIEC61000-4-2 [kV]

±30

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type
  • ESD protection level ±30kV (IEC61000-4-2 Contact)

Similar Products

 

Different Grade

ESD27VHY   Grade| Standard StatusActive

X

Most Viewed