BH2226F
8bit 8ch D/A converter

The BH2226F is an 8bit R-2R-type D / A converter with 8 channels. The D / A converter output and serial / parallel conversion function can be switched with one command, and a built-in RESET function ensures that the output voltage at all channels is Low during power up. A broad power supply voltage range (2.7V to 5.5V) is available, providing design flexibility.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH2226F-E2
Status | Recommended
Package | SOP16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Resolution[bit]

8

Number of Channels

8

Update Rate[MHz]

10

Settling Time[µs]

100

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

I/F

SPI

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10x6.2 (t=1.71)

Find Similar

Features:

・Integrated expansion port function
・Built-in RESET function
・High speed output response characteristics
・3-line-type serial interface
・Broad power supply voltage range : 2.7V to 5.5V
X

Most Viewed