ROHM Product Detail

BU79100G-LA
Successive Approximation A/D Converter 12bit, 0.5MSPS to 1MSPS, 2.7V to 5.25V, 1-channel, SPI Interface

This is the product guarantees long time support in industrial market. The BU79100G-LA is a general purpose, 12 bit 1-channel successive approximation AD converter. The sampling rate of BU79100G-LA ranges from 0.5MSPS to 1MSPS.

Product Detail

 
Part Number | BU79100G-LATR
Status | Recommended
Package | SSOP6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 1

Specifications:

Resolution[bit]

12

Number of Channels

1

Sampling Rate (Max.)[MSPS]

1

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.25

I/F

SPI

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • Maximum 1MSPS Sampling Rate
  • Low Power Consumption
  • Small SSOP6 Package Compatible with SOT23-6
  • Serial Interface Compatible with SPI/QSPI/MICROWIRE
  • Operational Supply Voltage Range: 2.7V to 5.25V
  • Single-ended Input
  • Output Code in Straight Binary Format

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BU79100G-LA-EVK-001
    • BU79100G-LA-EVK-001 is an evaluation board for ROHM's A/D converter BU79100G-LA. You can evaluate BU79100G-LA easily by using this evaluation board, the ADC evaluation kit "RKX-EVK-001" sold separately and the ADC Windows GUI provided free of charge from ROHM.

  • User's Guide

Videos & Catalogs

 
Loading...
X

Most Viewed