ROHM Product Detail

Last Time Buy BU3087FV
Built in VCXO, Spread-Spectrum Clock Generator

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU3087FV-E2
Status | Last Time Buy
Package | SSOP-B16
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Supply voltage(Min.)[V]

3.135

Supply voltage(Max.)[V]

3.465

Reference Frequency [MHz]

27

System Clock 768fs[MHz]

−

System Clock Other[MHz]

−

Jitter 1σ(Typ.) [psec]

35

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

75

Package Size [mm]

5.0x6.4 (t=1.35)

Features:

・ 3225 size crystal is usable
・ ON / OFF of Spread-Spectrum is selectable
・ Four kinds of Modulation-Rate is selectable (±0.25% / ±0.50% / ±0.75% / ±1.00%)
・ Triangular Modulation
X

Most Viewed