ROHM Product Detail

Not Recommended for New Designs ML86V76580TB
Video Encoders - CVBS

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | ML86V76580TBZ0MX
Package | P-TQFP48-0707-0.50-ZK6
Packing Type | Tray
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 4

Specifications:

Supply Voltage (V)

3.3/1.8

Input (Analog) Terminal

CVBS

Input (Analog) Type

NTSC
PAL

Input

ITU-R BT.656
YUV 8bit

Pixel Frequency

12.2727MHz, 13.5MHz,
14.3181MHz, 14.75MHz

Feature

75Ω drive

Operating Temperature (℃)

-40 to 85

Halogen Free Support ?

Yes

Automotive Grade ?

Yes

Package Size [mm]

9.0x9.0 (t=1.2)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed