ROHM Product Detail

ML86640TB
Video Encoders - CVBS

Lapis

ML86640 is a small-footprint digital video encoder compatible with the NTSC/PAL format.
The encoder converts digital image input such as ITU-R BT.656, ITU-R BT.601, etc. to analog image signal.
It has built-in P/I conversion function that can generate interlace video output from progressive digital input.

Product Detail

 
Part Number | ML86640TBZ0AX
Status | Recommended
Package | P-TQFP48-0707-0.50-ZK6
Packing Type | Tray
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

Supply Voltage (V)

3.3

Input (Analog) Terminal

CVBS

Input (Analog) Type

NTSC
PAL

Input

ITU-R BT.656
YUV 8/16/24bit
RGB 24bit

Pixel Frequency

13.5MHz, 27MHz, 54MHz

Feature

75Ω drive
P/I conversion

Operating Temperature (℃)

-40 to 105

Halogen Free Support ?

Yes

Automotive Grade ?

Yes

Package Size [mm]

9.0x9.0 (t=1.2)

Find Similar

Development Support

 
    • Evaluation Board
    • ML86640-EVA
    • Supply Status
      Recommended
      Board size (mm)
      W125 × D107 × H28
      Supporuted LSI
      • ML86640
      Composition
      • CD-ROM (User’s Manual, Documents)
      • MLEB8334 USB-I2C Communication Module
      Notes
      • ―

  • User's Guide Buy

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed