ROHM Product Detail

ML86112GD
Video Decoders - CVBS/S-video

Lapis

ML86112 is a small-footprint video decoder for automotive applications that converts NTSC and PAL analog video signals to MIPI-CSI2 output or LVTTL output.
The decoder has built-in I/P conversion function that can generate progressive digital output with inter-field interpolation.

Product Detail

 
Part Number | ML86112GDZ0AX
Status | Recommended
Package | P-WQFN32-0505-0.50-W66
Packing Type | Tray
Unit Quantity | 4030
Minimum Package Quantity | 4030
RoHS | Yes
MSL | 3

Specifications:

Supply Voltage (V)

3.3/1.2

Input (Analog) Terminal

CVBS×4
or
differential×2

Input (Analog) Type

NTSC
PAL

Output

MIPI-CSI2
(YUV422-8bit)
ITU-R BT.656

Pixel Frequency

12.2727MHz, 13.5MHz,
14.3181MHz, 14.75MHz
24.5454MHz, 27.000MHz
28.636MHz, 29.500MHz

Crystal Oscillator supported

Yes

Feature

Simple, small
MIPI output
I/P conversion

Operating Temperature (℃)

-40 to 105

Halogen Free Support ?

Yes

Automotive Grade ?

Yes

Package Size [mm]

5.0x5.0 (t=0.8)

Find Similar

Development Support

 
    • Evaluation Board
    • MLEB8360
    • Supply Status
      Recommended
      Board size (mm)
      W133 × D133 × H18
      Supporuted LSI
      • ML86112
      Composition
      • CD-ROM (User’s Manual, Documents)
      • User’s Guide
      Notes
      • ―

  • User's Guide Buy

Videos & Catalogs

 
Loading...

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed