ML86112
Video Decoders - CVBS/S-video

Lapis

Buy Sample
Buy

Product Detail

 
Part Number | ML86112
Status | Recommended
Package | WQFN32
RoHS | Yes

Specifications:

Supply Voltage (V)

3.3/1.2

Input (Analog) Terminal

CVBS×4
or
differential×2

Input (Analog) Type

NTSC
PAL

Output

MIPI-CSI2
(YUV422-8bit)
ITU-R BT.656

Pixel Frequency

12.2727MHz, 13.5MHz,
14.3181MHz, 14.75MHz
24.5454MHz, 27.000MHz
28.636MHz, 29.500MHz

Crystal Oscillator supported

Yes

Feature

Simple, small
MIPI output
I/P conversion

Operating Temperature (℃)

-40 to 105

Halogen Free Support

Yes

Automotive Grade

Yes

Find Similar

The product names, service names, company names or logo marks of Rohm Co., Ltd., its affiliates or other companies on this website are trademarks or registered trademarks of their respective owners and/or licensors.

X

Most Viewed