ML86101A
Video Decoders - CVBS/S-video

Lapis

The video decoders are LSIs that convert analog video signals into digital data.
They are applicable to NTSC / PAL / SECAM of the world major formats and ideal for the worldwide video devices.

Features1:Video LSIs for Automotive Systems,Top market share in Japan
LCD monitors are now used for car audio and rearview mirror as well as car navigation system. For these applications LAPIS Technology continues to work on LSI development mainly for video decoder, video encoder and display controller, in order to meet customer needs.
Making use of experience in providing video LSIs to a number of major domestic (Japan) car accessory makers for a long time, LAPIS Technology has accumulated the technology for achieving high video quality while driving or in a hostile environment such as wide temperature variation.

Features2:High quality, high reliability analog-digital mixed signal image technology
This is enabled by minimizing the quantization noise caused by analog-digital conversion via a 2D YC separation function and 4fsc (8fsc within the IC) color sub carrier (3.58MHz) sampling(ML86101A,ML86V7675).
Additional functions include auto-luminance, auto-color, contrast, hue adjustment, brightness, color difference, RGB gain-offset adjustment, outline correction, and multi-gradation processing(ML86101A).

Buy Sample
Buy

Product Detail

 
Part Number | ML86101A
Status | Recommended
Package | TQFP48
RoHS | Yes

Specifications:

Supply Voltage (V)

3.3/1.5

Input (Analog) Terminal

CVBS×4
or
CVBS×2 + S-video×1
or
S-video×2

Input (Analog) Type

NTSC
PAL
SECAM

Output

ITU-R BT.656
YUV 8bit

Pixel Frequency

12.2727MHz, 13.5MHz,
14.3181MHz, 14.75MHz

Crystal Oscillator supported

Yes

Feature

Simple, small

Operating Temperature (℃)

-40 to 85

Halogen Free Support

Yes

Automotive Grade

Yes

Find Similar

The product names, service names, company names or logo marks of Rohm Co., Ltd., its affiliates or other companies on this website are trademarks or registered trademarks of their respective owners and/or licensors.

X

Most Viewed