ROHM Product Detail

ML86V7675TP
Video Decoders - CVBS/S-video/Component/RGB

Lapis

The video decoders are LSIs that convert analog video signals into digital data.
They are applicable to NTSC / PAL / SECAM of the world major formats and ideal for the worldwide video devices.

Features1:Video LSIs for Automotive Systems,Top market share in Japan
LCD monitors are now used for car audio and rearview mirror as well as car navigation system. For these applications LAPIS Technology continues to work on LSI development mainly for video decoder, video encoder and display controller, in order to meet customer needs.
Making use of experience in providing video LSIs to a number of major domestic (Japan) car accessory makers for a long time, LAPIS Technology has accumulated the technology for achieving high video quality while driving or in a hostile environment such as wide temperature variation.

Features2:High quality, high reliability analog-digital mixed signal image technology
This is enabled by minimizing the quantization noise caused by analog-digital conversion via a 2D YC separation function and 4fsc (8fsc within the IC) color sub carrier (3.58MHz) sampling(ML86101A,ML86V7675).
Additional functions include auto-luminance, auto-color, contrast, hue adjustment, brightness, color difference, RGB gain-offset adjustment, outline correction, and multi-gradation processing(ML86101A).

Product Detail

 
Part Number | ML86V7675TBZ03A
Status | Recommended
Package | P-TQFP64-1010-0.50-ZK6
Packing Type | Tray
Unit Quantity | 1600
Minimum Package Quantity | 1600
RoHS | Yes
MSL | 3

Specifications:

Supply Voltage (V)

3.3/1.5

Input (Analog) Terminal

CVBS×4
+(Comp or S-video)×1
+Comp×1

Input (Analog) Type

NTSC
PAL
SECAM

Output

ITU-R BT.656
YUV 8bit

Pixel Frequency

7.9930MHz
to
33.333MHz

Crystal Oscillator supported

Yes

Feature

WVGA,
EGA analog
RGB supported

Operating Temperature (℃)

-40 to 85

Halogen Free Support ?

Yes

Automotive Grade ?

Yes

Package Size [mm]

12.0x12.0 (t=1.2)

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed