ROHM Product Detail

Last Time Buy BU1523KV
Image Correction ICs for Panel

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU1523KV-E2
Status | Last Time Buy
Package | VQFP100
Packing Type | Taping
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes

Specifications:

Vcc(Min.)[V]

1.65

Vcc(Max.)[V]

1.95

Video I/F

24bitRGB IF, 8bit YUV=4:2:2, ITU-R BT.656

Display information

WVGA+(864x480)

I/F

I2C BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

16.0x16.0 (t=1.6)

Features:

  • RGB input data format : Width of data bus 24bit
    Vertical/horizontal synchronizing and data enable signal
  • RGB output data format : It is the same as the entry format
  • YCbCr input data format : ITU-R BT.656-4 or synchronization signal YCbCr
    Width of data bus 8bit
    Vertical/horizontal synchronizing and data field signal
    Date range conform ITU-R BT.601 or full range
  • YCbCr output data format : The same as the entry format
    Capable of processing BT.656 input to generate and output
    synchronization signal from SAV/EAV
  • RGB IF Image quality adjustment
    Contrast, Brightness, Hue, Chroma and Sharpness
    Independent RGB gamma correction
  • YCbCr Image quality adjustment
    Contrast, Brightness, Hue, Chroma and Sharpness
  • LVDS Transmitter
    Built-in LVDS transmitter
    Converts RGB24 bit, vertical/horizontal synchronization signal
    and data enable inputs into 4ch LVDS data streams
  • 2-line serial interface slave function
    The register in BU1523KV can be set
X

Most Viewed