ROHM Product Detail

BD5423AEFS
Analog Input / BTL Output Class-D Speaker Amplifier

BD5423AEFS is a 17W + 17W stereo class-D power amplifier IC, developed for space-saving and low heat-generation applications such as low-profile TV sets. The IC employs state-of-the-art Bipolar, CMOS, and DMOS (BCD) process technology that eliminates turn-on resistance in the output power stage and internal loss due to line resistances up to an ultimate level. With this technology, the IC has achieved high efficiency of 90% (10W + 10W output with 8Ω load), which is the top class in the industry. The IC, in addition, employs a compact back-surface heat radiation type power package to achieve low power consumption and low heat generation and eliminates necessity of installing an external radiator, up to a total output of 34W. This product satisfies both needs for drastic downsizing, low-profile structures and powerful, high quality playback of the sound system.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD5423AEFS-E2
Status | Recommended
Package | HTSSOP-A44
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Specifications:

Grade

Standard

Circuit Type

Class D

Number of Ch

2/1(Analog)

Speaker Amp Output Power(Max.)[W]

17

Gain [dB]

28

Maximum Output [W,RL=8Ω]

(10+10)/10

Maximim Output [W,RL=4Ω]

(17+17)/17

Minimum Load [Ω]

4

Input Type

Single

Power Supply Voltage (Min.) [V]

10

Power Supply Voltage (Max.) [V]

16.5

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・ A high efficiency of 90% (10W + 10W output with 8Ω load), which is the highest grade in the industry and low heat-generation.
・ An output of 17W + 17W (12V, with 4Ω load) is allowed without an external heat radiator.
・ Driving a lowest rating load of 4Ω is allowed.
・ Pop noise upon turning power on/off and power interruption has been reduced.
・ High-quality audio muting is implemented by soft-switching technology.
・ An output power limiter function limits excessive output to speakers.
・ High-reliability design provided with built-in protection circuits against high temperatures, against VCC shorting and GND shorting, against reduced-voltage, and against applying DC voltage to speaker.
8) A master/slave function allowing synchronization of multiple devices reduces beat noises.
9) Adjustment of internal PWM sampling clock frequencies (250kHz to 400kHz) allows easy protective measures against unwanted radio emission to AM radio band.
10) A compact back-surface heat radiation type power package is employed.
HTSSOP-A44 (5mm × 7.5mm × 1.0mm, pitch 0.8mm )

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD5423AEFS-EVK-001
    • 17W+17W BD5423AEFS stereo class-D power amplifier IC, developed for space-saving and low heat-generation applications such as low-profile TV sets.

  • User's Guide
X

Most Viewed