ROHM Product Detail

Last Time Buy BA3131FS
OP Amp. with 3 Inputs Selector

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA3131FS-E2
Status | Last Time Buy
Package | SSOP-A20
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Output Type

DC Bias

Input Type

Differencial

THD+N [%,RL=10kΩ]

0.0025

S/N [dB]

114

PSRR [dB]

90

Power Supply Voltage (Min.) [V]

6

Power Supply Voltage (Max.) [V]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・High gain and low distortion. (Gv = 110dB, THD = 0.0015% typ.)
・Low noise. (Vn = 2μVrms typ.)
・Switching circuit can be directly coupled to microcomputer port.
・Small switching noise.
・Equipped with 1 / 2 Vcc output circuit for single power supply.
X

Most Viewed