ROHM Product Detail

Last Time Buy BA3121F
Ground Isolation Amplifier

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BA3121F-E2
Status | Last Time Buy
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Power Supply Voltage (Min.) [V]

4

Power Supply Voltage (Max.) [V]

18

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

・Large capacitors not required
・High common-mode rejection ratio (57dB typ. at f = 1kHz)
・Low noise (VNO = 3.5μVrms Typ.)
・Low distortion (THD = 0.002% Typ.)
・Two channels

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BA3121F-EVK-001
    • BA3121F is a ground isolation amplifier developed for car audio applications. This IC efficiently eliminates problems caused by wiring resistance and removes noise generated by other electrical devices used in automobiles. The external capacitor values required for this IC are so small that it allows for compact and reliable set design.

  • User's Guide
X

Most Viewed