ROHM Product Detail

Not Recommended for New Designs BH3547F
Standard Headphone Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BH3547F-E2
Package | SOP8
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Iq[mA]

3.7

Ext. Gain

No

Gain [dB]

6

Output Type

SE

Number of Ch

2

Gain [dB]

6

Maximum Output [mW,RL=16Ω]

77+77

Maximum Output [mW,RL=32Ω]

46+46

Minimum Load [Ω]

16

Input Type

Analog

THD+N [%,RL=16Ω]

0.05

S/N [dB]

94

Power Supply Voltage (Min.) [V]

4.5

Power Supply Voltage (Max.) [V]

6.5

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

75

Package Size [mm]

5.0x6.2 (t=1.71)

Features:

・Built-in mute function for preventing pop noise when power supply turns ON or OFF
・Built-in thermal shutdown circuit (150℃) to prevent IC destruction due to short circuit
・Compact SOP8 package

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BH3547F-EVK-001
    • BH3544F, BH3547F, BH3548F are headphone amplifiers suitable for portable products. Maximum Output is 0.062~0.077W (typ). BH3544F, BH3547F, BH3548F is pin-to-pin compatible (SOP8), enable to replace each other easily. BH3544F, BH3547F, BH3548F also has mute functions that make it easy to prevent pop noise when power supply turns on/off.

  • User's Guide
X

Most Viewed