ROHM Product Detail

Obsolete BH7884EFV
1W + 1W Stereo Speaker / Headphone Amplifier

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BH7884EFV-E2
Status | Obsolete
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Vcc(Min.)[V]

3

Vcc(Max.)[V]

5.5

Iq[mA]

9

Gain [dB]

18.2

Speaker Amp Outputs

2

Speaker Amp THD+N[%]

0.1

Speaker Amp SNR[dB]

-102

Speaker Amp PSRR[dB]

64

Speaker Amp Input Type

Single

Speaker Amp Type

Class AB

Speaker Amp Output Power(Max.)[W]

1

Number of Headphone Outputs

2

Headphone Output Type

DC Bias output

Headphone THD+N[%]

0.025

Headphone SNR[dB]

-99

Headphone PSRR[dB]

64

Headphone Input Type

Single

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

70

Package Size [mm]

7.8x7.6 (t=1.0)

Features:

・Built-in 1W+1W stereo speaker amplifier (Vcc=5V, RL=8Ω, THD=10%)
・Built-in stereo headphone amplifier
・Built-in bass boost function for speaker amplifier
・Built-in low noise VCA (electronic volume) for headphone
・Built-in mute circuit
・Built-in standby circuit
・Low current consumption specifications (9 mA TYP. in ACTIVE mode, 0.2 μA TYP. in SUSPEND mode)
X

Most Viewed