ROHM Product Detail

Obsolete BH7881EFV
2W + 2W Stereo Speaker / Headphone Amplifier

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BH7881EFV-E2
Status | Obsolete
Package | HTSSOP-B24
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Vcc(Min.)[V]

3.3

Vcc(Max.)[V]

5.5

Iq[mA]

18

Gain [dB]

17

Additional Feature

Bass Boost

Speaker Amp Outputs

2

Speaker Amp THD+N[%]

0.04

Speaker Amp SNR[dB]

-94

Speaker Amp Input Type

Single

Speaker Amp Type

Class AB

Speaker Amp Output Power(Max.)[W]

2

Number of Headphone Outputs

2

Headphone Output Type

DC Bias output

Headphone THD+N[%]

0.02

Headphone SNR[dB]

-96

Headphone PSRR[dB]

50

Headphone Input Type

Single

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

70

Package Size [mm]

7.8x7.6 (t=1.0)

Features:

・Built-in low saturation type regulator (Digital power supply driver, voltage and current variable, short circuit detection)
・Bass boost mode, gain switching functions
・Speaker MUTE function (Headphone mode)
・Built-in line amplifier output (gain adjustment, LPF setting) active / suspend function (TTL input control pin)
・Hysteretic thermal shutdown function (Set for approximately 150℃ / 90℃)
・IC protection function (SP pin VCC / GND short circuit detection)
・Speaker protection function (Output voltage amplitude control)
X

Most Viewed