ROHM Product Detail

Not Recommended for New Designs BA2902YF-LB(H2)
Ground Sense Operational Amplifier

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BA2902YF-LBH2
Package | SOP14
Packing Type | Taping
Unit Quantity | 250
Minimum Package Quantity | 250
RoHS | Yes

Specifications:

Channel

4

Package

SOP14

Reference Code

SOIC-14

Package Size [mm]

8.7x6.2 (t=1.71)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Circuit Current (Typ.) [mA/ch]

0.175

Input Voltage Range [V]

VEE to VCC-1.5

Input Offset Voltage (Max.) [mV]

7

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

GBW (Typ.) [MHz]

0.5

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

0.2

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

20

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

Features:

· Long Time Support a Product for Industrial Applications
· Single or Dual Power Supply Operation
· Wide Operating Supply Voltage
· Common-mode Input Voltage Range includes ground level
· Low Supply Current
· Wide Temperature Range
X

Most Viewed