ROHM Product Detail

LM2902F
Ground Sense Operational Amplifier

LM2902F is quad ground sense operational amplifiers. These have features of low current consumption and wide operating voltage range from 3V to 32V (single power supply).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | LM2902F-E2
Status | Recommended
Package | SOP14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Channel

4

Package

SOP14

Reference Code

SOIC-14

Package Size [mm]

8.7x6.2 (t=1.71)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

32

Circuit Current (Typ.) [mA/ch]

0.25

Input Voltage Range [V]

0 to VCC-1.5

Output Voltage Range [V]

VSS+0.005 to VDD-1.5

Input Offset Voltage (Max.) [mV]

4.5

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

GBW (Typ.) [MHz]

0.8

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

0.3

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

20

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

Find Similar

Features:

  • Operable with a Single Power Supply
  • Wide Operating Supply Voltage Range
  • Input/output Ground Sense
  • High Large Signal Voltage Gain
X

Most Viewed