ROHM Product Detail
Not Recommended for New Designs
BA2902YF-C
Standard Ground Sense Operational Amplifier
Not Recommended for New Designs
BA2902YF-C
Standard Ground Sense Operational Amplifier
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BA2902YF-C
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BA2902YF-CE2 | LM2902EZFV-CE2 |
| Similar Level | - | Same Pinout |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | SOP14 | SSOP-B14 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Channel | 4 | 4 |
| Package Size [mm] | 8.7x6.2 (t=1.71) | 5.0x6.4 (t=1.35) |
| Reference Code | SOIC-14 | TSSOP-14 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 125 | 125 |
| Power Supply (Min.) [V] (+5V=5, ±5V=10) | 3.0 | 3.0 |
| Power Supply (Max.) [V] (+5V=5, ±5V=10) | 36.0 | 36.0 |
| Input Voltage Range [V] | VEE to VCC-1.5 | VEE to VCC-1.5 |
| Output Voltage Range [V] | VEE to VCC-1.5 | VEE to VCC-1.5 |
| Input Offset Voltage (Max.) [mV] | 3.8 | 3.8 |
| Equivalent input noise voltage (Typ.) [nV/vHz] | 40.0 | - |
| GBW (Typ.) [MHz] | 0.5 | 0.5 |
| Circuit Current (Typ.) [mA/ch] | 0.175 | 0.25 |
| Output current (Typ.) [mA] | 30.0 | 30.0 |
| Slew Rate (Typ.) [V/µs] | 0.2 | 0.2 |
| Input Bias Current (Typ.) [nA] | 20.0 | 20.0 |
| Voltage gain (Typ.) [dB] | 100.0 | 100.0 |
| CMRR (Typ.) [dB] | 80.0 | 80.0 |
| PSRR (Typ.) [dB] | 100.0 | 100.0 |
| Common Standard | AEC-Q100 (Automotive Grade) | AEC-Q100 (Automotive Grade) |
Show / Hide Parameters
X