ROHM Product Detail

LM2902EZFV-C
Automotive Ground Sense Operational Amplifier

LM2902EZFV-C is high-gain and ground sense input operational amplifier. This IC is monolithic IC integrated quad independent operational amplifier on a single chip. An operating voltage range is wide with 3V to 36V. This operational amplifier is the most suitable for automotive requirements such as engine control unit, electric power steering, anti-lock braking system and so on because it has features of low supply current.

Product Detail

 
Part Number | LM2902EZFV-CE2
Status | Recommended
Package | SSOP-B14
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Channel

4

Package

SSOP-B14

Reference Code

TSSOP-14

Package Size [mm]

5.0x6.4 (t=1.35)

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Circuit Current (Typ.) [mA/ch]

0.25

Input Voltage Range [V]

VEE to VCC-1.5

Output Voltage Range [V]

VEE to VCC-1.5

Input Offset Voltage (Max.) [mV]

3.8

GBW (Typ.) [MHz]

0.5

Output current (Typ.) [mA]

30

Slew Rate (Typ.) [V/µs]

0.2

Voltage gain (Typ.) [dB]

100

Input Bias Current (Typ.) [nA]

20

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Operable from Almost GND Level for Both Input and Output
  • Single or Dual Power Supply Operation
  • Standard Op-Amp Pin-assignments
  • Low Supply Current
  • Wide Operating Supply Voltage Range
  • High Open Loop Voltage Gain
  • Wide Operating Temperature Range
X

Most Viewed